IESNA:LM-63-2002
[TEST]P950615
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22578
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3104.7 3338.8 3590.1 3842.7 4036.3 4154.8 4226.9 4267.4 4312.1 4363.9
4430.6 4521.2 4643.3 4787.5 4962.6 5257.4 5703 6293.9 7023.6 7936.2
9132.3 10505.4 11967.2 13296.7 14100.3 13692.2 12875.6 11781.3 10466.6 8900
6918.2 4942.9 3235.1 1880.6 827.4 256.1 0
3104.7 3351.4 3634.3 3914.7 4121.4 4247.1 4306.5 4321.2 4330.8 4339.4
4353.2 4382.8 4436.8 4504.7 4616.6 4850.5 5260.4 5854.8 6629.2 7552.5
8658.3 9931.4 11400.1 12987.9 14579.9 15002.8 14105.6 12951.2 11739.1 10360.3
8429.5 6353.7 4422.1 2692 1258.1 400.9 0
3104.7 3364.1 3678.7 3986.5 4206.4 4339.2 4386 4374.9 4349.6 4314.8
4275.8 4244.2 4230.5 4222.2 4270.8 4443.5 4817.8 5415.7 6234.6 7168.6
8184.4 9357.5 10833 12679 15059.7 16313.5 15335.7 14121.1 13011.7 11820.6
9940.9 7764.7 5608.9 3503.5 1688.7 545.6 0
3104.7 3382.1 3722.5 4051.2 4282.3 4407.8 4429 4375.7 4293 4197.6
4097.8 4008.4 3940.3 3893.8 3928.6 4132.6 4586.6 5282.5 6175.9 7156.7
8186.4 9299.5 10606.7 12225.2 14496.2 16250 15579.1 14235.3 13062.7 11857.3
10076.6 7958.8 5850.3 3773.1 1918.1 673.6 0
3104.7 3400.1 3766.5 4115.9 4358.2 4476.2 4472.1 4376.4 4236.5 4080.4
3919.8 3772.8 3650.1 3565.5 3586.6 3821.6 4355.4 5149.3 6117 7144.8
8188.4 9241.3 10380.5 11771.5 13932.7 16186.3 15822.4 14349.3 13113.8 11893.9
10212.3 8153 6091.6 4042.9 2147.4 801.5 0
3104.7 3410.8 3790.3 4154.8 4404.2 4509.5 4473.3 4328.2 4129.9 3923.7
3729.5 3561.9 3430.4 3359 3443.1 3812.3 4518.6 5505.2 6687.3 7967.5
9248.7 10507.9 11790.1 13194.8 15279.6 17420.2 17390.4 15983.1 14574.9 13037
11101.6 8829.1 6602.2 4394.3 2436.2 945.9 0
3104.7 3421.6 3814.1 4193.8 4449.9 4542.9 4474.5 4279.9 4023.4 3767.1
3539.3 3351 3210.7 3152.6 3299.8 3803 4681.8 5861.2 7257.7 8790.1
10309 11774.4 13199.6 14618.2 16626.5 18654.2 18958.6 17616.8 16035.9 14180.1
11991 9505.2 7112.6 4745.8 2724.9 1090.3 0
3104.7 3426.9 3828.5 4214.9 4470.4 4554.1 4462.6 4235.7 3945.9 3670.1
3437.3 3250.7 3117.7 3079.5 3282.8 3881 4871.2 6205.8 7823.9 9618.9
11403 13128 14813.3 16445.9 18583.5 20516.1 20764 19429.9 17596.2 15348.7
12813.6 10088.6 7419 4873.6 2797.4 1096.5 0
3104.7 3432.3 3843.1 4235.9 4490.8 4565.3 4450.7 4191.4 3868.3 3573.1
3335.6 3150.5 3024.6 3006.4 3265.7 3958.9 5060.6 6550.3 8390.1 10447.6
12497.1 14481.5 16427 18273.6 20540.4 22377.8 22569.3 21243 19156.4 16517.2
13636.2 10672.2 7725.3 5001.3 2870 1102.6 0
3104.7 3429.9 3854 4246 4498.6 4566.5 4436.6 4160.2 3820.7 3520.5
3285.8 3103.5 2980.8 2974.8 3263.1 3999.4 5155 6752.6 8733.8 10934.3
13158.5 15274.4 17369.9 19442.9 21804.2 23545.9 23563.8 22022.2 19589.4 16561
13415.8 10293.3 7116 4522.4 2486.4 925.7 0
3104.7 3432.3 3843.1 4235.9 4490.8 4565.3 4450.7 4191.4 3868.3 3573.1
3335.6 3150.5 3024.6 3006.4 3265.7 3958.9 5060.6 6550.3 8390.1 10447.6
12497.1 14481.5 16427 18273.6 20540.4 22377.8 22569.3 21243 19156.4 16517.2
13636.2 10672.2 7725.3 5001.3 2870 1102.6 0
3104.7 3426.9 3828.5 4214.9 4470.4 4554.1 4462.6 4235.7 3945.9 3670.1
3437.3 3250.7 3117.7 3079.5 3282.8 3881 4871.2 6205.8 7823.9 9618.9
11403 13128 14813.3 16445.9 18583.5 20516.1 20764 19429.9 17596.2 15348.7
12813.6 10088.6 7419 4873.6 2797.4 1096.5 0
3104.7 3421.6 3814.1 4193.8 4449.9 4542.9 4474.5 4279.9 4023.4 3767.1
3539.3 3351 3210.7 3152.6 3299.8 3803 4681.8 5861.2 7257.7 8790.1
10309 11774.4 13199.6 14618.2 16626.5 18654.2 18958.6 17616.8 16035.9 14180.1
11991 9505.2 7112.6 4745.8 2724.9 1090.3 0
3104.7 3410.8 3790.3 4154.8 4404.2 4509.5 4473.3 4328.2 4129.9 3923.7
3729.5 3561.9 3430.4 3359 3443.1 3812.3 4518.6 5505.2 6687.3 7967.5
9248.7 10507.9 11790.1 13194.8 15279.6 17420.2 17390.4 15983.1 14574.9 13037
11101.6 8829.1 6602.2 4394.3 2436.2 945.9 0
3104.7 3400.1 3766.5 4115.9 4358.2 4476.2 4472.1 4376.4 4236.5 4080.4
3919.8 3772.8 3650.1 3565.5 3586.6 3821.6 4355.4 5149.3 6117 7144.8
8188.4 9241.3 10380.5 11771.5 13932.7 16186.3 15822.4 14349.3 13113.8 11893.9
10212.3 8153 6091.6 4042.9 2147.4 801.5 0
3104.7 3382.1 3722.5 4051.2 4282.3 4407.8 4429 4375.7 4293 4197.6
4097.8 4008.4 3940.3 3893.8 3928.6 4132.6 4586.6 5282.5 6175.9 7156.7
8186.4 9299.5 10606.7 12225.2 14496.2 16250 15579.1 14235.3 13062.7 11857.3
10076.6 7958.8 5850.3 3773.1 1918.1 673.6 0
3104.7 3364.1 3678.7 3986.5 4206.4 4339.2 4386 4374.9 4349.6 4314.8
4275.8 4244.2 4230.5 4222.2 4270.8 4443.5 4817.8 5415.7 6234.6 7168.6
8184.4 9357.5 10833 12679 15059.7 16313.5 15335.7 14121.1 13011.7 11820.6
9940.9 7764.7 5608.9 3503.5 1688.7 545.6 0
3104.7 3351.4 3634.3 3914.7 4121.4 4247.1 4306.5 4321.2 4330.8 4339.4
4353.2 4382.8 4436.8 4504.7 4616.6 4850.5 5260.4 5854.8 6629.2 7552.5
8658.3 9931.4 11400.1 12987.9 14579.9 15002.8 14105.6 12951.2 11739.1 10360.3
8429.5 6353.7 4422.1 2692 1258.1 400.9 0
3104.7 3338.8 3590.1 3842.7 4036.3 4154.8 4226.9 4267.4 4312.1 4363.9
4430.6 4521.2 4643.3 4787.5 4962.6 5257.4 5703 6293.9 7023.6 7936.2
9132.3 10505.4 11967.2 13296.7 14100.3 13692.2 12875.6 11781.3 10466.6 8900
6918.2 4942.9 3235.1 1880.6 827.4 256.1 0
3104.7 3313.2 3533.6 3749.3 3918.2 4025.1 4091.7 4130.3 4169.6 4218.3
4287.9 4385.1 4511.8 4657.2 4838 5098.5 5471.4 5959.6 6572.7 7301.6
8175.6 9093.6 9907.5 10484.4 10628.5 10021.6 9162.7 8140.6 7025.4 5816.4
4430.5 3101 1997.9 1156.3 520.1 170.4 0
3104.7 3287.5 3477 3656 3800.2 3895.5 3956.5 3993.2 4027 4072.6
4145.3 4249 4380.4 4527.1 4713.2 4939.6 5239.8 5625.3 6121.8 6666.8
7218.7 7681.9 7848 7672.1 7156.7 6350.9 5449.9 4500 3584.2 2733
1942.9 1259 760.7 432.2 213 84.6 0
3104.7 3260.3 3420.5 3569.8 3686.2 3766.3 3816.4 3840.3 3859 3884.3
3930 4001.5 4094.1 4190.7 4300.8 4424.1 4580.6 4785.4 5054.9 5342
5608.4 5781.4 5743.3 5475 4975.7 4300.6 3611.7 2936.9 2312.4 1767.9
1283.1 869.5 560.2 344.5 184.2 76.4 0
3104.7 3233.1 3364.1 3483.5 3572.3 3637.2 3676.3 3687.5 3691.1 3695.8
3714.6 3754 3807.8 3854.3 3888.3 3908.6 3921.3 3945.5 3988.1 4017.2
3998.2 3880.8 3638.4 3278 2794.7 2250.2 1773.7 1373.9 1040.6 802.7
623.3 479.9 359.8 257.1 155.5 68.1 0
3104.7 3205.7 3307.3 3399.5 3470.3 3516.9 3537.7 3526.6 3496.1 3458.7
3421.8 3397.1 3385.6 3371.3 3344.4 3298.3 3234.8 3169.2 3108.4 3058.1
3003.3 2910.7 2757.3 2540.9 2260 1923.8 1621.3 1330.6 1053 840
657.2 502.9 369.3 258.8 154.6 67.3 0
3104.7 3178.3 3250.6 3315.5 3368.2 3396.6 3399.2 3365.8 3301.2 3221.7
3129.1 3040.3 2963.1 2888.1 2800.6 2687.9 2548.3 2393.2 2228.8 2098.9
2008.4 1940.7 1876.1 1803.7 1725.3 1597.4 1468.9 1287.3 1065.3 877.4
691 526 378.9 260.7 153.7 66.5 0
3104.7 3152.1 3197.6 3241.6 3280.8 3297.5 3284.6 3228 3130.4 3015.9
2888.1 2771.2 2673.5 2589.3 2506.5 2409 2292.8 2164.5 2028.2 1920.3
1848.7 1801.6 1767.4 1726.9 1664.9 1557.2 1450 1297.9 1114.4 947
768.9 601.6 442.9 307.8 188.2 80.5 0
3104.7 3125.9 3144.6 3167.6 3193.1 3198.5 3170 3090.1 2959.6 2810.2
2647.2 2502.1 2383.9 2290.4 2212.3 2130.1 2037.2 1935.7 1827.5 1741.8
1689.1 1662.5 1658.6 1650 1604.5 1517.2 1431.1 1308.3 1163.4 1016.5
846.8 677.3 506.9 355 222.8 94.7 0
3104.7 3100.5 3094.5 3099.3 3108.8 3110 3071.9 2974.8 2825.3 2657.3
2490.5 2359.5 2264.2 2193.9 2131.9 2059.9 1973.5 1877 1768 1664.9
1588.1 1546.4 1550.5 1554.7 1541.6 1509.4 1432 1305.7 1163.4 1028.1
900.7 766 613 445.6 290.1 122.7 0
3104.7 3072.3 3045.1 3035.3 3040.1 3046.1 3020.7 2943.2 2817 2673.6
2534.6 2413.1 2306.2 2212.6 2124.2 2031.5 1930 1822.2 1715 1619.3
1535.1 1472.3 1438.9 1418.9 1400.1 1378.2 1331.9 1249.5 1144.9 1028.4
896.1 763.7 612.6 450.6 296.6 131 0
3104.7 3049.4 3002 2977.9 2979.6 2996.5 2997 2951.9 2857.5 2733.6
2603.7 2479.8 2359.1 2243.9 2132.8 2022 1908.4 1793.6 1687.1 1595.9
1514.3 1451.8 1406.5 1371.7 1339 1301.7 1250.7 1181.8 1096.8 995.4
870.8 743.3 595.6 442.2 287.7 127.5 0
3104.7 3026.6 2958.7 2920.6 2919.1 2947.2 2973.4 2960.5 2898 2793.5
2672.8 2546.5 2412.3 2275.2 2141.5 2012.4 1886.9 1765 1659.3 1572.6
1493.7 1431.4 1374.2 1324.5 1277.7 1225.3 1169.3 1114.2 1048.6 962.4
845.3 722.9 578.4 433.9 278.8 123.9 0
3104.7 3006 2922.5 2873 2871.4 2915.5 2977.7 3012.5 2988.2 2896.4
2765.4 2622.6 2475.4 2325.6 2179.9 2040.1 1906.8 1781.2 1672.9 1585.5
1513.7 1461.6 1417 1370.5 1318.1 1250.9 1179.2 1111.1 1037.9 946.7
830.3 707.7 565.7 424.8 268.7 122 0
3104.7 2985.5 2886.4 2825.3 2823.7 2884 2982 3064.4 3078.5 2999.6
2858.1 2698.7 2538.5 2376.2 2218.3 2067.6 1926.7 1797.5 1686.7 1598.2
1533.9 1491.6 1459.6 1416.5 1358.4 1276.5 1189 1108 1027.2 931
815.1 692.4 552.8 415.8 258.5 120.1 0
3104.7 2967.5 2854.5 2785.1 2780.5 2850 2973.1 3092 3136.2 3074.8
2932 2758 2587.7 2423.3 2265 2114.2 1971.7 1840.2 1727.2 1637.9
1571.3 1525.9 1496.6 1459.9 1408.2 1334.6 1251.2 1165.4 1077.7 970.8
844.7 716.5 572.8 414.1 249.9 119.7 0
3104.7 2949.6 2822.6 2744.9 2737.1 2816.1 2964.3 3119.6 3194 3149.9
3006 2817.3 2637.1 2470.6 2311.8 2160.9 2016.7 1882.9 1767.7 1677.4
1608.6 1560.1 1533.5 1503.3 1458 1392.7 1313.5 1222.9 1128.2 1010.5
874.2 740.4 592.7 412.4 241.2 119.4 0
3104.7 2931.4 2793.6 2709.4 2697.2 2774.8 2928.5 3090.6 3180.7 3158
3033.7 2848.1 2662.1 2498.4 2345.2 2202.1 2064.1 1934.2 1820.9 1729.8
1655.5 1603.8 1571.9 1541.1 1496.5 1433.8 1352.8 1260.2 1160.4 1039.6
900.5 763.1 611.8 405.8 222.8 105.3 0
3104.7 2913.5 2764.5 2674 2657.3 2733.6 2892.6 3061.8 3167.2 3166
3061.2 2878.9 2687.1 2526.3 2378.5 2243.3 2111.7 1985.4 1874 1782.3
1702.4 1647.6 1610.1 1579.1 1535.1 1474.9 1392.1 1297.4 1192.5 1068.6
926.9 785.7 630.8 399.1 204.3 91.1 0
3104.7 2899.5 2742.3 2647.4 2625.6 2693.1 2834.9 2985.4 3079.9 3082.6
2992.8 2830.2 2650 2492.2 2354.2 2232.1 2114.4 1999.1 1893.7 1804.9
1731.5 1682.1 1646.6 1616 1572 1508.7 1421.9 1323.1 1215.8 1091.4
947.6 807.5 647.4 434.4 237.3 105 0
3104.7 2885.5 2719.9 2621 2593.8 2652.6 2777.3 2909 2992.7 2999.2
2924.5 2781.6 2612.9 2458 2330.1 2220.9 2117 2012.8 1913.3 1827.5
1760.6 1716.5 1683.1 1652.6 1608.9 1542.6 1451.7 1348.9 1239 1114.2
968.3 829.2 663.8 469.6 270.4 118.9 0
3104.7 2874.1 2704.3 2602.4 2573.1 2625.7 2736.5 2849 2919.1 2923.5
2857.1 2729.3 2575.5 2428.1 2302.4 2195.5 2095.5 1994.6 1896.9 1816.1
1759.9 1722.7 1691.7 1661.3 1618.5 1551.7 1461.1 1358 1247.8 1124.6
979.3 839.4 677.4 492.7 299 130.5 0
3104.7 2862.8 2688.6 2583.8 2552.1 2598.9 2695.8 2789 2845.5 2847.6
2789.9 2677 2537.8 2398.2 2274.9 2170.1 2073.9 1976.5 1880.6 1804.7
1759.4 1728.9 1700.3 1670 1628 1560.9 1470.4 1367.1 1256.6 1135.1
990.3 849.7 691 515.9 327.6 142 0
3104.7 2854 2677.6 2571.1 2540.1 2585.5 2677.1 2761.3 2810.2 2810.3
2757.5 2655.3 2526.7 2390.9 2263.8 2149.9 2044.6 1940.1 1839 1767.7
1729.8 1704.8 1679.3 1648.8 1607.3 1542.2 1452.4 1350.5 1243.2 1123.9
984.8 842 687.6 514.4 325.2 139.2 0
3104.7 2845.2 2666.5 2558.4 2528.1 2572.1 2658.5 2733.6 2774.7 2772.9
2725.2 2633.5 2515.5 2383.7 2252.9 2129.9 2015.5 1903.8 1797.5 1730.8
1700.3 1680.8 1658.4 1627.6 1586.6 1523.5 1434.4 1334.1 1229.7 1112.7
979.3 834.2 684.4 512.9 322.9 136.1 0
3104.7 2837.1 2658 2550.8 2521.6 2566.7 2651.4 2724.5 2763.3 2760.4
2713.4 2628.1 2515.5 2384.6 2250.5 2119.3 1995.8 1875.1 1763.8 1699.6
1671.5 1654.9 1635.7 1605.2 1563.5 1499.2 1410.8 1312.2 1208.7 1092.7
962.5 817.3 661.7 493.7 307.8 128.4 0
3104.7 2828.9 2649.6 2543.3 2515.2 2561.2 2644.2 2715.3 2752 2747.9
2701.8 2622.8 2515.5 2385.7 2248.1 2108.7 1976.2 1846.4 1730.1 1668.5
1642.6 1629.2 1613.1 1582.7 1540.4 1474.9 1387.3 1290.2 1187.8 1072.8
945.7 800.4 638.8 474.4 292.8 120.6 0
3104.7 2818.7 2641.2 2537.6 2512.6 2560.2 2643.6 2713.9 2748.5 2742.5
2694.8 2621 2517.3 2387.5 2246.9 2102.7 1964.5 1827.5 1708.4 1647.6
1622.6 1610.7 1596.4 1565.4 1522.6 1453.5 1368.9 1273.6 1168.7 1054.3
928.1 786.3 612.4 457.5 277.6 113.2 0
3104.7 2828.9 2649.6 2543.3 2515.2 2561.2 2644.2 2715.3 2752 2747.9
2701.8 2622.8 2515.5 2385.7 2248.1 2108.7 1976.2 1846.4 1730.1 1668.5
1642.6 1629.2 1613.1 1582.7 1540.4 1474.9 1387.3 1290.2 1187.8 1072.8
945.7 800.4 638.8 474.4 292.8 120.6 0
3104.7 2837.1 2658 2550.8 2521.6 2566.7 2651.4 2724.5 2763.3 2760.4
2713.4 2628.1 2515.5 2384.6 2250.5 2119.3 1995.8 1875.1 1763.8 1699.6
1671.5 1654.9 1635.7 1605.2 1563.5 1499.2 1410.8 1312.2 1208.7 1092.7
962.5 817.3 661.7 493.7 307.8 128.4 0
3104.7 2845.2 2666.5 2558.4 2528.1 2572.1 2658.5 2733.6 2774.7 2772.9
2725.2 2633.5 2515.5 2383.7 2252.9 2129.9 2015.5 1903.8 1797.5 1730.8
1700.3 1680.8 1658.4 1627.6 1586.6 1523.5 1434.4 1334.1 1229.7 1112.7
979.3 834.2 684.4 512.9 322.9 136.1 0
3104.7 2854 2677.6 2571.1 2540.1 2585.5 2677.1 2761.3 2810.2 2810.3
2757.5 2655.3 2526.7 2390.9 2263.8 2149.9 2044.6 1940.1 1839 1767.7
1729.8 1704.8 1679.3 1648.8 1607.3 1542.2 1452.4 1350.5 1243.2 1123.9
984.8 842 687.6 514.4 325.2 139.2 0
3104.7 2862.8 2688.6 2583.8 2552.1 2598.9 2695.8 2789 2845.5 2847.6
2789.9 2677 2537.8 2398.2 2274.9 2170.1 2073.9 1976.5 1880.6 1804.7
1759.4 1728.9 1700.3 1670 1628 1560.9 1470.4 1367.1 1256.6 1135.1
990.3 849.7 691 515.9 327.6 142 0
3104.7 2874.1 2704.3 2602.4 2573.1 2625.7 2736.5 2849 2919.1 2923.5
2857.1 2729.3 2575.5 2428.1 2302.4 2195.5 2095.5 1994.6 1896.9 1816.1
1759.9 1722.7 1691.7 1661.3 1618.5 1551.7 1461.1 1358 1247.8 1124.6
979.3 839.4 677.4 492.7 299 130.5 0
3104.7 2885.5 2719.9 2621 2593.8 2652.6 2777.3 2909 2992.7 2999.2
2924.5 2781.6 2612.9 2458 2330.1 2220.9 2117 2012.8 1913.3 1827.5
1760.6 1716.5 1683.1 1652.6 1608.9 1542.6 1451.7 1348.9 1239 1114.2
968.3 829.2 663.8 469.6 270.4 118.9 0
3104.7 2899.5 2742.3 2647.4 2625.6 2693.1 2834.9 2985.4 3079.9 3082.6
2992.8 2830.2 2650 2492.2 2354.2 2232.1 2114.4 1999.1 1893.7 1804.9
1731.5 1682.1 1646.6 1616 1572 1508.7 1421.9 1323.1 1215.8 1091.4
947.6 807.5 647.4 434.4 237.3 105 0
3104.7 2913.5 2764.5 2674 2657.3 2733.6 2892.6 3061.8 3167.2 3166
3061.2 2878.9 2687.1 2526.3 2378.5 2243.3 2111.7 1985.4 1874 1782.3
1702.4 1647.6 1610.1 1579.1 1535.1 1474.9 1392.1 1297.4 1192.5 1068.6
926.9 785.7 630.8 399.1 204.3 91.1 0
3104.7 2931.4 2793.6 2709.4 2697.2 2774.8 2928.5 3090.6 3180.7 3158
3033.7 2848.1 2662.1 2498.4 2345.2 2202.1 2064.1 1934.2 1820.9 1729.8
1655.5 1603.8 1571.9 1541.1 1496.5 1433.8 1352.8 1260.2 1160.4 1039.6
900.5 763.1 611.8 405.8 222.8 105.3 0
3104.7 2949.6 2822.6 2744.9 2737.1 2816.1 2964.3 3119.6 3194 3149.9
3006 2817.3 2637.1 2470.6 2311.8 2160.9 2016.7 1882.9 1767.7 1677.4
1608.6 1560.1 1533.5 1503.3 1458 1392.7 1313.5 1222.9 1128.2 1010.5
874.2 740.4 592.7 412.4 241.2 119.4 0
3104.7 2967.5 2854.5 2785.1 2780.5 2850 2973.1 3092 3136.2 3074.8
2932 2758 2587.7 2423.3 2265 2114.2 1971.7 1840.2 1727.2 1637.9
1571.3 1525.9 1496.6 1459.9 1408.2 1334.6 1251.2 1165.4 1077.7 970.8
844.7 716.5 572.8 414.1 249.9 119.7 0
3104.7 2985.5 2886.4 2825.3 2823.7 2884 2982 3064.4 3078.5 2999.6
2858.1 2698.7 2538.5 2376.2 2218.3 2067.6 1926.7 1797.5 1686.7 1598.2
1533.9 1491.6 1459.6 1416.5 1358.4 1276.5 1189 1108 1027.2 931
815.1 692.4 552.8 415.8 258.5 120.1 0
3104.7 3006 2922.5 2873 2871.4 2915.5 2977.7 3012.5 2988.2 2896.4
2765.4 2622.6 2475.4 2325.6 2179.9 2040.1 1906.8 1781.2 1672.9 1585.5
1513.7 1461.6 1417 1370.5 1318.1 1250.9 1179.2 1111.1 1037.9 946.7
830.3 707.7 565.7 424.8 268.7 122 0
3104.7 3026.6 2958.7 2920.6 2919.1 2947.2 2973.4 2960.5 2898 2793.5
2672.8 2546.5 2412.3 2275.2 2141.5 2012.4 1886.9 1765 1659.3 1572.6
1493.7 1431.4 1374.2 1324.5 1277.7 1225.3 1169.3 1114.2 1048.6 962.4
845.3 722.9 578.4 433.9 278.8 123.9 0
3104.7 3049.4 3002 2977.9 2979.6 2996.5 2997 2951.9 2857.5 2733.6
2603.7 2479.8 2359.1 2243.9 2132.8 2022 1908.4 1793.6 1687.1 1595.9
1514.3 1451.8 1406.5 1371.7 1339 1301.7 1250.7 1181.8 1096.8 995.4
870.8 743.3 595.6 442.2 287.7 127.5 0
3104.7 3072.3 3045.1 3035.3 3040.1 3046.1 3020.7 2943.2 2817 2673.6
2534.6 2413.1 2306.2 2212.6 2124.2 2031.5 1930 1822.2 1715 1619.3
1535.1 1472.3 1438.9 1418.9 1400.1 1378.2 1331.9 1249.5 1144.9 1028.4
896.1 763.7 612.6 450.6 296.6 131 0
3104.7 3100.5 3094.5 3099.3 3108.8 3110 3071.9 2974.8 2825.3 2657.3
2490.5 2359.5 2264.2 2193.9 2131.9 2059.9 1973.5 1877 1768 1664.9
1588.1 1546.4 1550.5 1554.7 1541.6 1509.4 1432 1305.7 1163.4 1028.1
900.7 766 613 445.6 290.1 122.7 0
3104.7 3125.9 3144.6 3167.6 3193.1 3198.5 3170 3090.1 2959.6 2810.2
2647.2 2502.1 2383.9 2290.4 2212.3 2130.1 2037.2 1935.7 1827.5 1741.8
1689.1 1662.5 1658.6 1650 1604.5 1517.2 1431.1 1308.3 1163.4 1016.5
846.8 677.3 506.9 355 222.8 94.7 0
3104.7 3152.1 3197.6 3241.6 3280.8 3297.5 3284.6 3228 3130.4 3015.9
2888.1 2771.2 2673.5 2589.3 2506.5 2409 2292.8 2164.5 2028.2 1920.3
1848.7 1801.6 1767.4 1726.9 1664.9 1557.2 1450 1297.9 1114.4 947
768.9 601.6 442.9 307.8 188.2 80.5 0
3104.7 3178.3 3250.6 3315.5 3368.2 3396.6 3399.2 3365.8 3301.2 3221.7
3129.1 3040.3 2963.1 2888.1 2800.6 2687.9 2548.3 2393.2 2228.8 2098.9
2008.4 1940.7 1876.1 1803.7 1725.3 1597.4 1468.9 1287.3 1065.3 877.4
691 526 378.9 260.7 153.7 66.5 0
3104.7 3205.7 3307.3 3399.5 3470.3 3516.9 3537.7 3526.6 3496.1 3458.7
3421.8 3397.1 3385.6 3371.3 3344.4 3298.3 3234.8 3169.2 3108.4 3058.1
3003.3 2910.7 2757.3 2540.9 2260 1923.8 1621.3 1330.6 1053 840
657.2 502.9 369.3 258.8 154.6 67.3 0
3104.7 3233.1 3364.1 3483.5 3572.3 3637.2 3676.3 3687.5 3691.1 3695.8
3714.6 3754 3807.8 3854.3 3888.3 3908.6 3921.3 3945.5 3988.1 4017.2
3998.2 3880.8 3638.4 3278 2794.7 2250.2 1773.7 1373.9 1040.6 802.7
623.3 479.9 359.8 257.1 155.5 68.1 0
3104.7 3260.3 3420.5 3569.8 3686.2 3766.3 3816.4 3840.3 3859 3884.3
3930 4001.5 4094.1 4190.7 4300.8 4424.1 4580.6 4785.4 5054.9 5342
5608.4 5781.4 5743.3 5475 4975.7 4300.6 3611.7 2936.9 2312.4 1767.9
1283.1 869.5 560.2 344.5 184.2 76.4 0
3104.7 3287.5 3477 3656 3800.2 3895.5 3956.5 3993.2 4027 4072.6
4145.3 4249 4380.4 4527.1 4713.2 4939.6 5239.8 5625.3 6121.8 6666.8
7218.7 7681.9 7848 7672.1 7156.7 6350.9 5449.9 4500 3584.2 2733
1942.9 1259 760.7 432.2 213 84.6 0
3104.7 3313.2 3533.6 3749.3 3918.2 4025.1 4091.7 4130.3 4169.6 4218.3
4287.9 4385.1 4511.8 4657.2 4838 5098.5 5471.4 5959.6 6572.7 7301.6
8175.6 9093.6 9907.5 10484.4 10628.5 10021.6 9162.7 8140.6 7025.4 5816.4
4430.5 3101 1997.9 1156.3 520.1 170.4 0
3104.7 3338.8 3590.1 3842.7 4036.3 4154.8 4226.9 4267.4 4312.1 4363.9
4430.6 4521.2 4643.3 4787.5 4962.6 5257.4 5703 6293.9 7023.6 7936.2
9132.3 10505.4 11967.2 13296.7 14100.3 13692.2 12875.6 11781.3 10466.6 8900
6918.2 4942.9 3235.1 1880.6 827.4 256.1 0
